Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL620679 |
| Complete connector | Yes |
| End size 1 | 6S |
| End size 2 | 6S |
| End Type 1 | 24 deg. tube port heavy duty |
| End type 2 | 24 deg. tube port heavy duty |
| Finish plating | Phosphate coating |
| Hex size 1 MM | 17.0 |
| Hex size 2 MM | 17.0 |
| Item type | Weldable connector |
| Model Code 1 | P-ESV 6 S-1.4571 |
| Product height in | 0.787 |
| Product height mm | 20.000 |
| Product length in | 3.504 |
| Product length mm | 89.000 |
| Product material | 316Ti Stainless steel |
| Product serial name | P-ESV … |
| Product width in | 0.787 |
| Product width mm | 20.000 |
| Sub brand | Waltech |
| Thread size 1 | M14x1.5 |
| Thread size 2 | M14x1.5 |
| Tube outside diameter 1 MM | 6.0 |
| Tube outside diameter 2 MM | 6.0 |
| Working pressure bar | 800 |
