Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL621026 |
| Complete connector | Yes |
| End size 1 | 25S |
| End size 2 | 20S |
| End Type 1 | 24 deg. tube port heavy duty |
| End type 2 | 24 deg. tube port heavy duty |
| Finish plating | Guardian Seal |
| Item type | Tube to tube connector |
| Model Code 1 | P-GV 25/20 S-1.4571 |
| Product material | 316Ti Stainless steel |
| Product serial name | P-GV … |
| Sub brand | Waltech |
| Thread size 1 | M36x2 |
| Thread size 2 | M30x2 |
