Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL621372 |
| Complete connector | Yes |
| End size 1 | 12L |
| End size 2 | 8L |
| End type 1 | 24 deg. DKO swivel light duty |
| End type 2 | 24 deg. tube port light duty |
| Item type | Reducer fitting |
| Model Code 1 | P-REDVD 12/8 L-VI-1.4571 |
| Product material | 316Ti Stainless steel |
| Product serial name | P-REDVD … |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Waltech |
| Thread size 1 | M18x1.5 |
| Thread size 2 | M14x1.5 |
