Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL623354 |
| Complete connector | No |
| Finish plating | Phosphate coating |
| Item type | Weldable connector |
| Model Code 1 | SN 10X1.5-VI-1.4571 |
| Product material | 316Ti Stainless steel |
| Product serial name | SN … |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Waltech |