Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL623407 |
| Product height in | 2.870 |
| Product height mm | 72.898 |
| Product length in | 3.320 |
| Product length mm | 84.328 |
| Product width in | 2.870 |
| Product width mm | 72.898 |
| Sub brand | Waltech |
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL623407 |
| Product height in | 2.870 |
| Product height mm | 72.898 |
| Product length in | 3.320 |
| Product length mm | 84.328 |
| Product width in | 2.870 |
| Product width mm | 72.898 |
| Sub brand | Waltech |