Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL623491-K |
| Complete connector | No |
| End size 1 | 22L |
| End size 2 | 25S |
| End Type 1 | 24 deg. DKO swivel light duty |
| End type 2 | 24 deg. tube port heavy duty |
| Finish plating | Guardian Seal |
| Item type | Reducer fitting |
| Model Code 1 | REDSD 22 L/25 S A4GS |
| Product material | Carbon steel |
| Product serial name | REDSD … |
| Seal material | Nitrile (NBR) |
| Sub brand | Waltech |
| Thread size 1 | M30x2 |
| Thread size 2 | M36x2 |