Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL623716 |
| Complete connector | No |
| Finish plating | Guardian Seal |
| Item type | Reducer fitting |
| Model Code 1 | RED-R1/4-WD/M10X1 A4GS |
| Product material | Carbon steel |
| Product serial name | RED ... -WD/… |
| Seal material | Nitrile (NBR) |
| Sub brand | Waltech |
| Thread size 1 | G 1/4 |
| Thread size 2 | M10x1 |
