Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL623870 |
| Durometer | 83 |
| Inside diameter IN | 0.413 |
| Inside diameter MM | 10.490 |
| Item type | O-Ring |
| Outside diameter IN | 0.5310 |
| Outside diameter MM | 13.4870 |
| Product height in | 0.531 |
| Product height mm | 13.487 |
| Product length in | 0.059 |
| Product length mm | 1.499 |
| Product material | Fluorocarbon (FKM) |
| Product width in | 0.531 |
| Product width mm | 13.487 |
| Sub brand | Waltech |
| Thickness IN | 0.059 |
| Thickness MM | 1.50 |
