Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | TEE | Tee |
| Brand | DANFOSS | Danfoss |
| Complete connector | NO | No |
| Item type | MALE STUD CONNECTOR | Male stud connector |
| Model Code 1 | TES 12 L/6L/M 22X1,5-I=24-1.45 | |
| Model Code 2 | 71 | |
| Product material | 316TI STAINLESS STEEL | 316Ti Stainless steel |
| Product serial name | TES … | TES … |
| Sub brand | WALTECH | Waltech |
