Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL624423 |
| Frequency Hz | 50 |
| Mounting | Floor |
| Power supply | Manual |
| Product height in | 5.830 |
| Product height mm | 148.082 |
| Product length in | 19.690 |
| Product length mm | 500.126 |
| Product width in | 15.750 |
| Product width mm | 400.050 |
| Sub brand | Waltech |