Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hoses and fittings
Connectors and quick disconnect couplings
Tube fittings
WAL624553
TOOL, VOMOSTZ. W-12 L-GE BRN
WAL624553
Tools
Add to comparison
Add to comparison
WAL624553
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
2.204
Product height mm
55.982
Product length in
2.125
Product length mm
53.975
Product width in
2.204
Product width mm
55.982
Sub brand
Waltech