FC Assembly Equipment Accessories WAL624566(RIGHT)

TOOL, VOMOSTZ. W-25 S-GE BRN

WAL624566


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Catalog ItemWAL624566
Product height in2.204
Product height mm55.982
Product length in1.890
Product length mm48.006
Product width in2.204
Product width mm55.982
Sub brandWaltech