Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hoses and fittings
Connectors and quick disconnect couplings
Tube fittings
WAL624567
TOOL, VOMOSTZ. W-30 S-GE BRN
WAL624567
Tools
Add to comparison
Add to comparison
WAL624567
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
2.204
Product height mm
55.982
Product length in
1.850
Product length mm
46.990
Product width in
2.204
Product width mm
55.982
Sub brand
Waltech