Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | WAL624720 |
| Complete connector | Yes |
| End size 1 | 22L |
| End size 2 | 22L |
| End size 3 | 20S |
| End Type 1 | 24 deg. tube port heavy duty |
| End Type 2 | 24 deg. tube port heavy duty |
| End type 3 | 24 deg. tube port heavy duty |
| Finish plating | Guardian Seal |
| Hex size 1 IN | 1.180 |
| Item type | Tube to tube connector |
| Model Code 1 | P-TV 20/25/20 S A4GS |
| Product height in | 2.240 |
| Product height mm | 56.896 |
| Product length in | 2.240 |
| Product length mm | 56.896 |
| Product material | Carbon steel |
| Product serial name | P-TV …/…/… |
| Product width in | 2.240 |
| Product width mm | 56.896 |
| Sub brand | Waltech |
| Thread size 1 | M30x2 |
| Thread size 2 | M36x2 |
| Thread size 3 | M30x2 |
| Tube outside diameter 1 IN | 0.590 |
| Tube outside diameter 2 IN | 0.590 |
| Tube outside diameter 3 IN | 0.590 |