Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL624809 |
| Complete connector | No |
| End size 2 | 28L |
| End Type 1 | Male 1179-2 BSPP type E (L) |
| End Type 2 | 24 deg. tube port light duty |
| Finish plating | Guardian Seal |
| Item type | Non-return valve |
| Model Code 1 | RSZ 28 LR-WD/5,0 A4GS |
| Product material | Carbon steel |
| Product serial name | RSZ … R-WD |
| Seal material | Nitrile (NBR) |
| Sub brand | Waltech |
| Thread size 1 | G 1 |
| Thread size 2 | M36x2 |
| Working temperature max C | 100 |
| Working temperature min C | -20 |