Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL624838 |
| Complete connector | No |
| Finish plating | Guardian Seal |
| Item type | Bulkhead tube connector |
| Model Code 1 | GESS 15 L/R1/2 M.SECHSK.M. A4G |
| Model Code 2 | S |
| Product material | Carbon steel |
| Product serial name | GESS … |
| Sub brand | Waltech |
| Tube outside diameter 2 MM | 15.0 |
| Working temperature max C | 120 |
| Working temperature min C | -40 |
