FC Assembly Equipment Accessories Image-WAL615895 (RIGHT)

TOOL, WF-PLUS-FS 10X2 F.4571

WAL625036


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Catalog ItemWAL625036
Product height in2.913
Product height mm73.990
Product length in3.917
Product length mm99.492
Product width in2.913
Product width mm73.990
Sub brandWaltech