Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hoses and fittings
Connectors and quick disconnect couplings
Tube fittings
WAL625132
RING, WF-PLUS-SR 6 L/S A4GS
WAL625132
Tools
Add to comparison
Add to comparison
WAL625132
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
0.540
Product height mm
13.716
Product length in
4.000
Product length mm
101.600
Product width in
0.940
Product width mm
23.876
Sub brand
Waltech