Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL625331 |
| Complete connector | No |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 5.0 |
| Item type | Blanking end |
| Model Code 1 | VS-R1/8-WD GN A2GS |
| Product height in | 0.551 |
| Product height mm | 14.000 |
| Product length in | 0.472 |
| Product length mm | 12.000 |
| Product material | Carbon steel |
| Product serial name | VS-R … WD |
| Product width in | 0.551 |
| Product width mm | 14.000 |
| Seal material | Nitrile (NBR) |
| Sub brand | Waltech |
| Thread size 1 | G 1/8 |
| Working pressure bar | 400 |