Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL625333 |
| Complete connector | No |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 8.0 |
| Item type | Blanking end |
| Model Code 1 | VS-R3/8-WD GN A4GS |
| Product height in | 0.866 |
| Product height mm | 22.000 |
| Product length in | 0.669 |
| Product length mm | 17.000 |
| Product material | Carbon steel |
| Product serial name | VS-R … WD |
| Product width in | 0.866 |
| Product width mm | 22.000 |
| Seal material | Nitrile (NBR) |
| Sub brand | Waltech |
| Thread size 1 | G 3/8 |
| Working pressure bar | 400 |