Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL625476 |
| Product height in | 2.220 |
| Product height mm | 56.388 |
| Product length in | 1.320 |
| Product length mm | 33.528 |
| Product width in | 2.220 |
| Product width mm | 56.388 |
| Sub brand | Waltech |
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL625476 |
| Product height in | 2.220 |
| Product height mm | 56.388 |
| Product length in | 1.320 |
| Product length mm | 33.528 |
| Product width in | 2.220 |
| Product width mm | 56.388 |
| Sub brand | Waltech |