Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL625477 |
| Product height in | 1.280 |
| Product height mm | 32.512 |
| Product length in | 12.100 |
| Product length mm | 307.340 |
| Product width in | 2.100 |
| Product width mm | 53.340 |
| Sub brand | Waltech |
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL625477 |
| Product height in | 1.280 |
| Product height mm | 32.512 |
| Product length in | 12.100 |
| Product length mm | 307.340 |
| Product width in | 2.100 |
| Product width mm | 53.340 |
| Sub brand | Waltech |