Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL625478 |
| Product height in | 0.551 |
| Product height mm | 13.995 |
| Product length in | 0.200 |
| Product length mm | 5.080 |
| Product width in | 0.551 |
| Product width mm | 13.995 |
| Sub brand | Waltech |
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL625478 |
| Product height in | 0.551 |
| Product height mm | 13.995 |
| Product length in | 0.200 |
| Product length mm | 5.080 |
| Product width in | 0.551 |
| Product width mm | 13.995 |
| Sub brand | Waltech |