TOOL, WF-M-PLUS-FS 8X2
WAL625706
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | WAL625706 |
| Product height in | 3.850 |
| Product height mm | 97.790 |
| Product length in | 2.910 |
| Product length mm | 73.914 |
| Product width in | 2.910 |
| Product width mm | 73.914 |
| Sub brand | Waltech |