FC Assembly Equipment Accessories WAL625706(CENTER)

TOOL, WF-M-PLUS-FS 8X2,5-3

WAL625707


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Catalog ItemWAL625707
Product height in3.870
Product height mm98.298
Product length in2.910
Product length mm73.914
Product width in2.910
Product width mm73.914
Sub brandWaltech