FC Assembly Equipment Accessories WAL625706(CENTER)

TOOL, WF-M-PLUS-FS 12X3,5

WAL625710


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Catalog ItemWAL625710
Product height in3.950
Product height mm100.330
Product length in2.910
Product length mm73.914
Product width in2.910
Product width mm73.914
Sub brandWaltech