FC Assembly Equipment Accessories WAL625706(CENTER)

TOOL, WF-M-PLUS-FS 30X3,5-6

WAL625717


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Catalog ItemWAL625717
Product height in3.270
Product height mm83.058
Product length in2.910
Product length mm73.914
Product width in2.910
Product width mm73.914
Sub brandWaltech