Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL625725 |
| Product height in | 3.307 |
| Product height mm | 84.000 |
| Product length in | 2.913 |
| Product length mm | 74.000 |
| Product width in | 2.913 |
| Product width mm | 74.000 |
| Sub brand | Waltech |
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL625725 |
| Product height in | 3.307 |
| Product height mm | 84.000 |
| Product length in | 2.913 |
| Product length mm | 74.000 |
| Product width in | 2.913 |
| Product width mm | 74.000 |
| Sub brand | Waltech |