FC Assembly Equipment Accessories WAL625706(RIGHT)

TOOL, WF-M-PLUS-FS 35X5 F.4571

WAL625727


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Catalog ItemWAL625727
Product height in3.209
Product height mm81.500
Product length in2.913
Product length mm74.000
Product width in2.913
Product width mm74.000
Sub brandWaltech