Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hoses and fittings
Connectors and quick disconnect couplings
Tube fittings
WAL625941Z
FUNCTIONAL NUT, WF-M 8 L VI ZN/NI
WAL625941Z
Tools
Add to comparison
Add to comparison
WAL625941Z
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
0.106
Product height mm
2.692
Product length in
0.570
Product length mm
14.478
Product width in
0.106
Product width mm
2.692
Sub brand
Waltech