Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL625946 |
| Material | Stainless steel |
| Product height in | 0.116 |
| Product height mm | 2.946 |
| Product length in | 0.787 |
| Product length mm | 19.990 |
| Product width in | 0.116 |
| Product width mm | 2.946 |
| Sub brand | Waltech |
