Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL625948-20 |
| Product height in | 0.137 |
| Product height mm | 3.480 |
| Product length in | 0.945 |
| Product length mm | 24.003 |
| Product width in | 0.137 |
| Product width mm | 3.480 |
| Sub brand | Waltech |
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL625948-20 |
| Product height in | 0.137 |
| Product height mm | 3.480 |
| Product length in | 0.945 |
| Product length mm | 24.003 |
| Product width in | 0.137 |
| Product width mm | 3.480 |
| Sub brand | Waltech |