Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hoses and fittings
Connectors and quick disconnect couplings
Tube fittings
WAL625951-100
FUNCTIONAL NUT, WF-M 8 S VI 100 ST
WAL625951-100
Tools
Add to comparison
Add to comparison
WAL625951-100
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
0.106
Product height mm
2.692
Product length in
0.649
Product length mm
16.485
Product width in
0.106
Product width mm
2.692
Sub brand
Waltech