Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL625957 |
| Material | Stainless steel |
| Product height in | 0.152 |
| Product height mm | 3.861 |
| Product length in | 1.142 |
| Product length mm | 29.007 |
| Product width in | 0.152 |
| Product width mm | 3.861 |
| Sub brand | Waltech |
