Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL625975 |
| Color | Zinc plated |
| Material | Stainless steel |
| Product height in | 1.180 |
| Product height mm | 29.972 |
| Product length in | 0.710 |
| Product length mm | 18.034 |
| Product width in | 1.180 |
| Product width mm | 29.972 |
| Sub brand | Waltech |