Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL626003-100 |
| Product height in | 0.551 |
| Product height mm | 14.000 |
| Product length in | 0.571 |
| Product length mm | 14.500 |
| Product width in | 0.551 |
| Product width mm | 14.000 |
| Sub brand | Waltech |
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL626003-100 |
| Product height in | 0.551 |
| Product height mm | 14.000 |
| Product length in | 0.571 |
| Product length mm | 14.500 |
| Product width in | 0.551 |
| Product width mm | 14.000 |
| Sub brand | Waltech |