Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL626006 |
| Material | Stainless steel |
| Product height in | 0.866 |
| Product height mm | 21.996 |
| Product length in | 0.610 |
| Product length mm | 15.494 |
| Product width in | 0.866 |
| Product width mm | 21.996 |
| Special Features | Profile ring |
| Sub brand | Waltech |
