Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL626008-50 |
| Product height in | 1.260 |
| Product height mm | 32.000 |
| Product length in | 0.709 |
| Product length mm | 18.000 |
| Product width in | 1.260 |
| Product width mm | 32.000 |
| Sub brand | Waltech |
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL626008-50 |
| Product height in | 1.260 |
| Product height mm | 32.000 |
| Product length in | 0.709 |
| Product length mm | 18.000 |
| Product width in | 1.260 |
| Product width mm | 32.000 |
| Sub brand | Waltech |