Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL626009-50 |
| Product height in | 1.417 |
| Product height mm | 36.000 |
| Product length in | 0.787 |
| Product length mm | 20.000 |
| Product width in | 1.181 |
| Product width mm | 30.000 |
| Sub brand | Waltech |
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL626009-50 |
| Product height in | 1.417 |
| Product height mm | 36.000 |
| Product length in | 0.787 |
| Product length mm | 20.000 |
| Product width in | 1.181 |
| Product width mm | 30.000 |
| Sub brand | Waltech |