Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL626015 |
| Material | Stainless steel |
| Product height in | 0.866 |
| Product height mm | 21.996 |
| Product length in | 0.688 |
| Product length mm | 17.475 |
| Product width in | 0.866 |
| Product width mm | 21.996 |
| Special features | Profile ring |
| Sub brand | Waltech |
