Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL626017 |
| Color | Zinc plated |
| Material | Stainless steel |
| Product height in | 0.830 |
| Product height mm | 21.082 |
| Product length in | 0.500 |
| Product length mm | 12.700 |
| Product width in | 0.920 |
| Product width mm | 23.368 |
| Sub brand | Waltech |
