Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL626019 |
| Material | Stainless steel |
| Product height in | 1.417 |
| Product height mm | 35.992 |
| Product length in | 0.945 |
| Product length mm | 24.003 |
| Product width in | 1.417 |
| Product width mm | 35.992 |
| Special features | Profile ring |
| Sub brand | Waltech |
