FC Assembly Equipment Accessories WAL626218(LEFT)

TOOL, WALSICK-FS 20X1,5-2

WAL626218


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Catalog ItemWAL626218
Product height in2.910
Product height mm73.914
Product length in3.520
Product length mm89.408
Product width in2.910
Product width mm73.914
Sub brandWaltech