Product specifications
Characteristic | Value |
|---|---|
| Adjustable shelves | No |
| Assembly required | Yes |
| Brand | Danfoss |
| Catalog Item | WAL626257 |
| Item type | Cabinets |
| Number of bins | 1 |
| Product height in | 10.826 |
| Product height mm | 274.980 |
| Product length in | 38.970 |
| Product length mm | 989.838 |
| Product width in | 33.464 |
| Product width mm | 849.986 |
| Sub brand | Waltech |