NUT, M 6 L-1.4571-AG
WAL626267
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | WAL626267 |
| Product height in | 0.390 |
| Product height mm | 9.906 |
| Product length in | 0.200 |
| Product length mm | 5.080 |
| Product width in | 0.430 |
| Product width mm | 10.922 |
| Sub brand | Waltech |