NUT, M 8 L-1.4571-AG
WAL626268
ToolsWAL626268 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | WAL626268 |
| Product height in | 0.510 |
| Product height mm | 12.954 |
| Product length in | 0.260 |
| Product length mm | 6.604 |
| Product width in | 0.560 |
| Product width mm | 14.224 |
| Sub brand | Waltech |