Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL626273 |
| Color | Zinc plated |
| Material | Stainless steel |
| Product height in | 0.620 |
| Product height mm | 15.748 |
| Product length in | 0.330 |
| Product length mm | 8.382 |
| Product width in | 0.690 |
| Product width mm | 17.526 |
| Sub brand | Waltech |