Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL626284 |
| Complete connector | No |
| End size 1 | 20S |
| End Type 1 | 24 deg. DKO swivel heavy duty |
| End type 2 | Male 1179-2 BSPP type E (S) |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 32.0 |
| Hex size 2 MM | 36.0 |
| Item type | Adjustable connector |
| Model Code 1 | EWSK 20 S/R3/4 A4GS |
| Product height in | 2.205 |
| Product height mm | 56.000 |
| Product length in | 2.933 |
| Product length mm | 74.500 |
| Product material | Carbon steel |
| Product serial name | EWSK … |
| Product width in | 1.417 |
| Product width mm | 36.000 |
| Sub brand | Waltech |
| Thread size 1 | M30x2 |
| Thread size 2 | G 3/4 |
| Tube outside diameter 1 MM | 31.8 |
| Tube outside diameter 2 MM | 31.8 |
| Working pressure bar | 400 |
| Working temperature max C | 100 |
| Working temperature min C | -35 |