TUBE FTG, EWESK 20 SR
WAL626463
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | WAL626463 |
| Product height in | 2.598 |
| Product height mm | 66.000 |
| Product length in | 2.205 |
| Product length mm | 56.000 |
| Product width in | 1.417 |
| Product width mm | 36.000 |
| Sub brand | Waltech |