Elbow Adapters WAL626469 (RIGHT)

TUBE FTG, EWESK 16 S/R3/4

WAL626464


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Product height in2.539
Product height mm64.500
Product length in2.067
Product length mm52.500
Product width in1.417
Product width mm36
Sub brandWaltech